HUBBELL CANADA
Image of PTBA3150022LS Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 22.5kVA, Snap In Breakers
Image of PTBA3150022LS Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 22.5kVA, Snap In Breakers
Image of PTBA3150022LS Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 22.5kVA, Snap In Breakers

Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 22.5kVA, Snap In Breakers

Brand: Acme Electric

Catalog ID: PTBA3150022LS

Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 22.5kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBA3150022LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

22.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED43B070L (70A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q370 (70A)

Secondary Voltage

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503721001

Winding Material

AL

Dimensions

Dimensions

13.3 in x 30.25 in x 38.25 in

Height

38.25 in

Length

13.3 in

Weight

535 lb

Width

30.25 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 1062

Logistics

Carton Quantity

1

Pallet Quantity

1