HUBBELL CANADA
Image of 989 Partition for Gangable Boxes 985 and 986

Partition for Gangable Boxes 985 and 986

Brand: Raco

Catalog ID: 989

Partition for Gangable Boxes 985 and 986

Partition for Gangable Boxes 985 and 986

General

Catalog Number

989

Material

Steel

Type

Partition

UPC

050169909898

Dimensions

Dimensions

0.619 in x 3.703 in x 4.033 in

Height

4.033 in

Length

0.619 in

Weight

0.272 lb

Width

3.703 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Pallet Quantity

8400