
Brand: Burndy
Catalog ID: PAT750XT18VLCB
Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Battery Type
2.6Ah 18V NiMH
Catalog Number
PAT750XT18VLCB
Container Type
Hard Case
Crimp Force Capacity
12 ton
Die Type
U Die
Power Source
No Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
781810648605
UPC 14 Digit GTIN
00781810648605
Dimension - Height mm
0 mm
Dimensions
15.75 in x 3.50 in x 13.50 in
Height
13.5 in
Jaw Width
1.65 in
Length
15.75 in
Weight
16.5 lb
Width
3.5 in
Crimping Ranges
Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter
Standards - RoHS Compliance Status
UI
Crimp Force Capacity
12 ton
Battery Type
2.6Ah 18V NiMH
Power Source
No Charger
Recharge Time
0.75 h