
Brand: Hubbell Premise Wiring
Catalog ID: VGA625BK
Non-Plenum 8 Pin to 8 Pin
Application
Horizontal Cable W/Male Ends
Catalog Number
VGA625BK
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
VGA
Temperature Rating
Per TIA
Type
VGA, Plug-n-Play
UPC
662620286747
Outside Diameter
0.375
Voltage Rating
600V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#28 AWG
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
20