HUBBELL CANADA
Image of PC119C5EL12 Patch Cord, Cat 5e, 110/119, Yellow, 12' Length
Discontinued

Patch Cord, Cat 5e, 110/119, Yellow, 12' Length

Brand: Hubbell Premise Wiring

Catalog ID: PC119C5EL12

Patch Cord, Cat 5e, 110/119, Yellow, 12' Length

  • Plug Housing Includes Built-In Polarization to Ensure Proper Mating Connection to Connecting Blocks
  • Angled Conductor Towers Separate Paired Conductors and makes Pair Splitting and Conductor Lacing Simple
  • Cable Ties Secure Cable to Cover for Easy Termination and Strain Relief
  • Clear Gray or Yellow Keeps Conductors Visible During and After Termination

Standard Product

General

Catalog Number

PC119C5EL12

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

110 Punch Down

Specifications

Material - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

UPC

662620836065

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#26-22 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20