HUBBELL CANADA
Image of PS5E10B Patch Cord, Cat5e/PS5e, Shielded, Blue, 10'

Patch Cord, Cat5e/PS5e, Shielded, Blue, 10'

Brand: Hubbell Premise Wiring

Catalog ID: PS5E10B

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Blue, 10' Length.

  • Third Party Verified Category 5E Component
  • Plug Optimized for High Density Switch Ports
  • Qualified to 150% of 802.3bt PoE Current Level
  • 100% Performance Tested

Standard Product

General

Application

Boot Type

Catalog Number

PS5E10B

Color

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620288789

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Configuration

Boot Type

Logistics

Carton Quantity

90