HUBBELL CANADA
Image of DFPCSTSTC5MM Patch Cord, Fiber, Multi Mode, ST-ST, Duplex, 5 Meter Length
Discontinued

Patch Cord, Fiber, Multi Mode, ST-ST, Duplex, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSTC5MM

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 62.5/125, 5 Meter Length

Standard Product

General

Application

ST to ST

Catalog Number

DFPCSTSTC5MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821627

Dimensions

Length

196.85 in

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

25