HUBBELL CANADA
Image of DFPCSCSCS2SM Patch Cord, Fiber Optic, SC to SC, Duplex Single Mode, 2Meter Length

Patch Cord, Fiber Optic, SC to SC, Duplex Single Mode, 2Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCS2SM

Patch Cord, Fiber Optic, SC to SC, Duplex Single Mode, 2Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCS2SM

Color

Yellow

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620820347

Dimensions

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OS2,SM

Wire Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

25