HUBBELL CANADA
Image of DFPCSTSCD1MM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 1 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCD1MM

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 1 Meter Length

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCD1MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821924

Dimensions

Length (Meters)

1 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM2, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50