HUBBELL CANADA
Image of NSC5EBK07 Patch Cord, NETSELECT, Category 5E, Slim, Black, 7 Foot

Patch Cord, NETSELECT, Category 5E, Slim, Black, 7 Foot

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EBK07

P-CORD,NETSELECT,C5E,SLIM,BK,7FT

  • Category 5E
  • Slim
  • Black

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EBK07

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505980

Dimensions

Length

7 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120