HUBBELL CANADA
Patch Cord, NETSELECT, Category 5E, Slim, Blue, 10 Foot
Image of NSC5EB10 Patch Cord, NETSELECT, Category 5E, Slim, Blue, 10 Foot
Image of NSC5EB10 Patch Cord, NETSELECT, Category 5E, Slim, Blue, 10 Foot
Discontinued

Patch Cord, NETSELECT, Category 5E, Slim, Blue, 10 Foot

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EB10

Patch Cord, NETSELECT, Category 5E, Slim, Blue,10 Foot

  • Category 5E
  • Slim
  • Blue

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EB10

Color

Product Family

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505720

Dimensions

Length

10 ft

Weight

0.25 lb

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80