HUBBELL CANADA
Image of NSC5EB15 Patch Cord, NETSELECT, Category 5E, Slim, Blue, 15 Foot

Patch Cord, NETSELECT, Category 5E, Slim, Blue, 15 Foot

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EB15

Patch Cord, NETSELECT, Category 5E, Slim, Blue,15 Foot

  • Category 5E
  • Slim
  • Blue

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EB15

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505737

Dimensions

Length

15 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

60