HUBBELL CANADA
Patch Cord, NETSELECT, Category 5E, Slim, Blue, 7 Foot
Image of NSC5EB07 Patch Cord, NETSELECT, Category 5E, Slim, Blue, 7 Foot
Image of NSC5EB07 Patch Cord, NETSELECT, Category 5E, Slim, Blue, 7 Foot
Discontinued

Patch Cord, NETSELECT, Category 5E, Slim, Blue, 7 Foot

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EB07

Patch Cord, NETSELECT, Category 5E, Slim, Blue,7 Foot

  • Category 5E
  • Slim
  • Blue

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EB07

Color

Product Family

Cat 5E

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505713

Dimensions

Length

7 ft

Weight

0.25 lb

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

120