HUBBELL CANADA
Image of NSC5EGY03 Patch Cord, NETSELECT, Category 5E, Slim, Gray, 3 Foot

Patch Cord, NETSELECT, Category 5E, Slim, Gray, 3 Foot

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EGY03

Patch Cord, NETSELECT, Category 5E, Slim, Gray,3 Foot

  • Category 5E
  • Slim
  • Gray

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EGY03

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505782

Dimensions

Length

3 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

200