HUBBELL CANADA
Image of HC6B25SP Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length

Brand: Hubbell Premise Wiring

Catalog ID: HC6B25SP

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length

  • Cat6A
  • SecureBoot
  • Blue
  • 25' Length

Secure Boot

General

Application

Data Exchange

Attenuation

Boot Type

Catalog Number

HC6B25SP

Color

Number of Cores

1

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620334516

Dimensions

Length

25 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Solid

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Attenuation

Temperature Rating

Per TIA

Configuration

Boot Type

Number of Cores

1