HUBBELL CANADA
Image of HCL6GN07 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Green, 7 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Green, 7 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6GN07

NEXTSPEED Patch Cord Cat 6 Low Diameter 28 AWG, 7 Foot

7 Foot

General

Application

Data Exchange

Catalog Number

HCL6GN07

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620618593

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA