HUBBELL CANADA
Image of HCL6OR01 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 1 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 1 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6OR01

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 1 Foot

  • Category 6
  • Low Diameter 28 AWG
  • Orange
  • 1 Foot

General

Application

Data Exchange

Catalog Number

HCL6OR01

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620618654

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA