HUBBELL CANADA
Image of HCL6BK30 Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Black, 30 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Black, 30 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6BK30

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Black, 30 Foot

  • Category 6
  • Low Diameter28 AWG
  • Black
  • 30 Foot

General

Application

Data Transmission

Catalog Number

HCL6BK30

Color

Black

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620610535

Dimensions

Length

30 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

10