HUBBELL CANADA
Image of HCL6B05 Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Blue, 5 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Blue, 5 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6B05

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Blue, 5 Foot

  • Category 6
  • Low Diameter28 AWG
  • Blue
  • 5 Foot

Low OD, C6, Slim

General

Application

Catalog Number

HCL6B05

Color

Blue

Sub Brand

Copper Patch Cords

Type

UPC

662620610207

Dimensions

Length

5 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

65

Pallet Quantity

3120