HUBBELL CANADA
Image of HCL6GY20 Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Gray, 20 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Gray, 20 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6GY20

NEXTSPEED Patch Cord Cat 6 Low Diameter28 AWG, 20 Foot

20 Foot

General

Application

Data Transmission

Catalog Number

HCL6GY20

Color

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620610337

Dimensions

Length

20 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

20