HUBBELL CANADA
Image of HCL6W05 Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, White, 5 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, White, 5 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6W05

NEXTSPEED Patch Cord Cat 6 Low Diameter28 AWG, 5 Foot

5 Foot

General

Application

Data Transmission

Catalog Number

HCL6W05

Color

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620610382

Dimensions

Length

5 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

65