HUBBELL CANADA
Image of HCL6ABK03 Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 3 Foot

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 3 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6ABK03

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, Black, 3 Foot

  • Category 6A
  • Low Diameter28 AWG
  • Black
  • 3 Foot

General

Application

Data Transmission

Catalog Number

HCL6ABK03

Color

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620610825

Dimensions

Length

3 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

75