HUBBELL CANADA
Image of HCL6AW07 Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 7 Foot

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 7 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6AW07

Patch Cord, NEXTSPEED, Category 6A, Low Diameter28 AWG, White, 7 Foot

  • Category 6A
  • Low Diameter28 AWG
  • White
  • 7 Foot

General

Application

Data Transmission

Catalog Number

HCL6AW07

Color

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620610757

Dimensions

Length

7 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

50