HUBBELL CANADA
Image of HP648 Patch Panel, Cat6, 48-Port, UniversalWiring

Patch Panel, Cat6, 48-Port, UniversalWiring

OR

Brand: Hubbell Premise Wiring

Catalog ID: HP648

Patch Panel, Cat6, 48-Port, UniversalWiring

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP648

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

48

Style

Flat

UPC

662620247175

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

48

Logistics

Carton Quantity

1

Pallet Quantity

304