HUBBELL CANADA
Image of HP696 Patch Panel, Cat6, 96-Port, UniversalWiring

Patch Panel, Cat6, 96-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP696

Patch Panel, Cat6, 96-Port, Universal Wiring

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP696

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

96

Style

Flat

UPC

662620247199

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

96

Logistics

Carton Quantity

1