HUBBELL CANADA
Image of HP5E24 Patch Panels, Cat5E, 24-Port, UniversalWiring

Patch Panels, Cat5E, 24-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP5E24

Patch Panels, Cat5E, 24-Port, Universal Wiring

  • 7 dB min NEXT Margin 1 -100 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP5E24

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

24

Style

Flat

UPC

662620247076

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

24

Logistics

Carton Quantity

1

Pallet Quantity

340