HUBBELL CANADA
Image of HP612 Patch Panels, Cat6, 12-Port, UniversalWiring

Patch Panels, Cat6, 12-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP612

Patch Panel Cat 6,12-Port, UniversalWiring

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP612

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

12

Style

Surface Mount

UPC

662620247144

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

12

Logistics

Carton Quantity

1

Pallet Quantity

770