
Brand: Burndy
Catalog ID: PATMD614V250V
Catalog Number
PATMD614V250V
Crimp Force Capacity
6 ton
Recharge Time
0.75 h
UPC
781810449844
UPC 14 Digit GTIN
00781810449844
Dimensions
20.9 in x 3.7 in x 5.5 in
Height
5.5 in
Length
20.9 in
Weight
7.8 lb
Width
3.7 in
Standards - RoHS Compliance Status
CM
Crimp Force Capacity
6 ton
Recharge Time
0.75 h