HUBBELL CANADA
Image of PATMD66LI PATMD66LI
Discontinued

PATMD66LI

Brand: Burndy

Catalog ID: PATMD66LI

Wire lug crimping tool, 6 Tons, Ergonomically Balanced Tool,Operating Pressure: 7800 PSI.

Features: Refined hydraulic system for ultra performance, speed and reliability, Field proven electronics - ultimate reliability in the harshest environments, Advance design high speed pump completes a crimp in approximately 2 seconds, True one-handed operation for advance, retract and hold, 6-ton output force for reliable compression connections, Pressure pop-off valve indicates completion of crimp, Interchangeable scissor action crimp jaws allow easier access to tight spaces, Ram holds position when trigger is released to allow the operator to check alignment prior to crimping, Uses standard BURNDY W and X dies already in use, Large hand grip area allows easier operation with gloves, Ergonomically balanced tool design helps lessen operator fatgue, Durable high impact formed carrying case, High capacity 2.6 AH Ni-MH batteries provide more crimps per charge, 3-year limited warranty on tool, Lifetime warranty on INFINITY DRIVE, 1-year warranty on batteries and charger

General

Catalog Number

PATMD66LI

Crimp Force Capacity

6 ton

EU RoHS Indicator

Yes

Recharge Time

0.5 h

Sub Brand

PATRIOT® IN-LINE® CRIMPER

UPC

781810529263

UPC 14 Digit GTIN

00781810529263

Dimensions

Dimensions

20.4 in x 2.8 in x 4.25 in

Height

4.25 in

Length

20.4 in

Weight

7.3 lb

Width

2.8 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Operational

Recharge Time

0.5 h