
Brand: Burndy
Catalog ID: PATMD68LIWCJ
Catalog Number
PATMD68LIWCJ
Crimp Force Capacity
6 ton
Recharge Time
0.5 h
UPC
781810651216
Dimensions
21.3 in x 2.8 in x 4.25 in
Height
4.25 in
Length
21.3 in
Weight
7.5 lb
Width
2.8 in
Standards - RoHS Compliance Status
UI
Crimp Force Capacity
6 ton
Recharge Time
0.5 h