
Brand: Burndy
Catalog ID: PATMD430LWJAW
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Catalog Number
PATMD430LWJAW
Crimp Force Capacity
6 ton
Die Type
Dieless
Series
PATRIOT® IN-LINE® Series
Tool Type
Crimper Jaw
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945561922
Dimensions
4.21 in x 4.27 in x 1.0625 in
Height
1.0625 in
Length
4.21 in
Weight
2 lb
Width
4.27 in
Operating Voltage
18 VDC
Crimping Ranges
Utility distribution splices: #4 AWG - 3/0 AWG
Crimp Force Capacity
6 ton
Carton Quantity
1
Package Contents
430 Dieless Crimper Jaw for PATMD-LW Tool
Pallet Quantity
464