HUBBELL CANADA
Image of PATMD6LW5DC PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, BG/D3 Crimp Jaw, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Utility Bag

PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, BG/D3 Crimp Jaw, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Utility Bag

Brand: Burndy

Catalog ID: PATMD6LW5DC

PATMD-LW IN-LINE® 6T Scissor Action, BG/D3 Crimp Jaw, 5Ah Li-ion, DC, Utility Bag.

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • Interchangeable scissor action crimping and cutting jaws available
  • 355° Head rotation
  • Uses W and X dies
  • Safety trigger lock and locking jaw tabs
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah 18V lithium-ion Makita batteries

General

Application

Crimping and Cutting

Application - For Use On

Interchangeable Jaws: Crimp: ACSR, Aluminum, Copper Code/Flex; Cut: ACSR (26/7), Aluminum (AAC), Copper (Soft Drawn), EHS Guy Wire (sold separately)

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATMD6LW5DC

Container Type

Vinyl Utility Bag

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

12V-DC Charger

Recharge Time

0.75 h

Series

PATRIOT® IN-LINE® Series

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945476899

Dimensions

Dimensions

18.73 in x 4.375 in x 2.75 in

Height

2.75 in

Length

18.73 in

Weight

5.55 lb

Width

4.375 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

With Appropriate Jaw: Crimping Capacity: Copper: #10 sol.-500 kcmil, Copper Flex: #8 AWG-350 kcmil, Aluminum: #14 sol.-350 kcmil, ACSR: #14 sol.-4/0 AWG; Cutting Capacity: ACSR (26/7) up to 556.5 kcmil, Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil, EHS Guy Wire up to 3/8"

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

12V-DC Charger

Recharge Time

0.75 h

Logistics

Carton Quantity

1

Package Contents

Tool, BG/D3 Crimp Jaw, (2) Batteries, Charger, Utility Bag

Pallet Quantity

30