
Brand: Burndy
Catalog ID: PATMDXPJLWJAW
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Crimping with Permanent X, P, & J Die Grooves
Catalog Number
PATMDXPJLWJAW
Crimp Force Capacity
6 ton
Die Type
Permanent Die Grooves
Series
PATRIOT® IN-LINE® Series
Tool Type
Crimper Jaw
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945558441
Dimensions
5.52 in x 3.94 in x 1.0625 in
Height
1.0625 in
Length
5.52 in
Weight
2.5 lb
Width
3.94 in
Operating Voltage
18 VDC
Crimping Ranges
Crimping as required with Permanent X, P, & J Die Grooves
Crimp Force Capacity
6 ton
Carton Quantity
1
Package Contents
XPJ Crimper Jaw for PATMD-LW Tool
Pallet Quantity
168