HUBBELL CANADA
Image of PATMDCUTCUALKIT PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, Cutter Jaw CU/AL Replacement Blade Set

PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, Cutter Jaw CU/AL Replacement Blade Set

Brand: Burndy

Catalog ID: PATMDCUTCUALKIT

PATMD-LW IN-LINE® 6T Scissor Action, Cutter Jaw CU/AL Replacement Blade Set.

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

Unique CU/AL Wire blades for PATMDCUTCLWJAW

General

Application

Crimping and Cutting

Application - For Use On

Cutting Aluminum and Copper Cable

Catalog Number

PATMDCUTCUALKIT

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

120V-AC Charger

Series

PATRIOT® IN-LINE® Series

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945491663

Dimensions

Weight

0.45 lb

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil

Force Related

Crimp Force Capacity

6 ton

Operational

Power Source

120V-AC Charger

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter Jaw CU/AL Replacement Blade Set (Contains 2 Blades only) for PATMD-LW Cutter Jaw