
Brand: Burndy
Catalog ID: PATMDCUTLWJAW
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Cutting ACSR (26/7) Cable up to 556.5 kcmil
Catalog Number
PATMDCUTLWJAW
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Recharge Time
0.5 h
Series
PATRIOT® IN-LINE® Series
Tool Type
Cutter Jaw
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945483460
Dimensions
5.82 in x 4.58 in x 1.375 in
Height
1.375 in
Length
5.82 in
Weight
2.5 lb
Width
4.58 in
Crimping Ranges
Cutting Capacity: ACSR (26/7) up to 556.5 kcmil; Aluminum (AAC) up to 636 kcmil; Copper (soft drawn) up to 350 kcmil
EU RoHS Indicator
Contact Manufacturer
Crimp Force Capacity
6 ton
Power Source
120V-AC Charger
Recharge Time
0.5 h
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
ACSR Cutter Jaw for PATMD-LW Tool
Pallet Quantity
464