
Brand: Burndy
Catalog ID: PATMDCUTCLWJAW
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Cutting Aluminum and Copper Cable
Catalog Number
PATMDCUTCLWJAW
Crimp Force Capacity
6 ton
Series
PATRIOT® IN-LINE® Series
Tool Type
Cutter Jaw
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945528772
Dimensions
5.52 in x 3.94 in x 1.375 in
Height
1.375 in
Length
5.52 in
Weight
2.5 lb
Width
3.94 in
Crimping Ranges
Cutting Capacity: Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil
Crimp Force Capacity
6 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
CU/AL Cutter Jaw for PATMD-LW Tool
Pallet Quantity
464