HUBBELL CANADA
PATMD38003A1_O_430 Dieless_3Ah

PATRIOT® IN-LINE® Series, 6-Ton Scissor Action, O/D3 & 430 Dieless Crimp Jaw, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Utility Bag

Brand: Burndy

Catalog ID: PATMD38003A1

PATMD-LW IN-LINE® O/D3 & 430 Dieless Crimp Jaws, 3Ah Li-ion, AC, Vinyl Utility Bag.

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • Interchangeable scissor action crimping and cutting jaws available
  • 355° Head rotation
  • Uses W and X dies
  • Safety trigger lock and locking jaw tabs
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah 18V lithium-ion Makita batteries

General

Application

Crimping and Cutting

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATMD38003A1

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

EU RoHS Indicator

Contact Manufacturer

Recharge Time

0.5 h

Series

PATRIOT® IN-LINE® Series

Sub Brand

PATRIOT IN-LINE

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT® IN-LINE®

Type

Crimper and Cutter

UPC

621945616455

Dimensions

Dimensions

18.1 in x 4.375 in x 2.75 in

Height

2.75 in

Length

18.1 in

Weight

5.55 lb

Width

4.375 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #8 AWG - 500 kcmil; Copper Flex: #8 AWG - 350 kcmil; AAC: #14 Sol. - 350 kcmil; ACSR: #14 sol. - 4/0 AWG; Utility distribution splices: #4 AWG - 3/0 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Recharge Time

0.5 h

Logistics

Carton Quantity

1

Package Contents

Tool, O/D3 & 430 Dieless Crimp Jaw, (2) Batteries, Charger, Utility Bag

Pallet Quantity

30