HUBBELL CANADA
Image of PAT444SLCB PATRIOT® Series, 11-Ton Dieless C-Head Battery Crimper, No Batteries, No Charger, Hard Case

PATRIOT® Series, 11-Ton Dieless C-Head Battery Crimper, No Batteries, No Charger, Hard Case

Brand: Burndy

Catalog ID: PAT444SLCB

PAT444S 11T Dieless C-Head Battery Crimper, No Batteries, No Charger, Hard Case.

The PATRIOT® PAT444S Dieless C-head crimper is a one-of-a-kind design with range taking capabilities that can crimp a vast range from #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Head Rotation
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT444SLCB

Container Type

Hard Case

Crimp Force Capacity

11 ton

Die Type

Dieless

Power Source

No Charger

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945524873

Dimensions

Dimensions

3.2 in x 13.7 in x 16.9 in

Height

16.9 in

Length

3.2 in

Weight

14.8 lb

Width

13.7 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Force Related

Crimp Force Capacity

11 ton

Operational

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

No Charger

Logistics

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Hard Case