
Brand: Burndy
Catalog ID: PAT46LW18V
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
2.6Ah 18V NiMH
Catalog Number
PAT46LW18V
Container Type
Hard Case
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
EU RoHS Indicator
Under Review
Power Source
120V-AC Charger
Recharge Time
0.75 h
Series
PATRIOT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
781810654613
UPC 14 Digit GTIN
00781810654613
Dimension - Height mm
349.3 mm
Dimensions
18.65 in x 3.70 in x 13.75 in
Height
13.75 in
Jaw Width
2.00 in
Length
18.65 in
Weight
17.5 lb
Width
3.7 in
Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter
EU RoHS Indicator
Under Review
Standards - RoHS Compliance Status
UI
Crimp Force Capacity
15 ton
Battery Type
2.6Ah 18V NiMH
Power Source
120V-AC Charger
Recharge Time
0.75 h