HUBBELL CANADA
Image of PATCUT245LI PATRIOT® Series, 245 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

PATRIOT® Series, 245 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

Brand: Burndy

Catalog ID: PATCUT245LI

PATCUT245 Latch Head Battery Cutter, 3Ah Li-ion, AC, Hard Case.

The PATRIOT® PATCUT245 offers a cutting range up to 2.45” O.D. copper and aluminum. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

General

Application

Application - For Use On

Aluminum, Copper Cable

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT245LI

Container Type

Hard Case

Crimp Force Capacity

6 ton

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

UPC

781810505243

UPC 14 Digit GTIN

00781810505243

Dimensions

Dimension - Height mm

0 mm

Dimensions

18.15 in x 3.5 in x 14.75 in

Height

14.75 in

Length

18.15 in

Weight

12.2 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Hard Case