HUBBELL CANADA
Image of PAT600CLI PATRIOT® Series, 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

PATRIOT® Series, 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

Brand: Burndy

Catalog ID: PAT600CLI

PAT600 6T Covered Latch Head Battery Crimper, 3Ah Li-ion, AC, Hard Case.

The PATRIOT® PAT600 6-ton battery crimper features a latch head design, 180° head rotation, and enhanced clearance for tap connections. Capable of crimping #8 AWG - 600 kcmil with its permanent D3 groove and use of W and X style dies. Its high speed pump completes a crimp in approximately 3 seconds.

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT600CLI

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

120V-AC Charger

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810512913

UPC 14 Digit GTIN

00781810512913

Dimensions

Dimension - Height mm

0 mm

Dimensions

14.5 in x 3.5 in x 13.75 in

Height

13.75 in

Length

14.5 in

Weight

9 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case