
Brand: Burndy
Catalog ID: PAT500SJ6LILCB
The 6-Ton PATRIOT® PAT500SJ is a scissor action pistol style series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PAT500SJ features 180° head rotation and is ergonomically balanced ensuring versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Overhead Full Tension Deadends, Full Tension Splices and Terminals, Stirrups, Splices, Taps, and Terminals
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT500SJ6LILCB
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Power Source
No Charger
Series
PATRIOT® Series
Tool Type
Battery Actuated Scissor Action
Trade Name
PATRIOT®
Type
Crimper and Cutter
UPC
781810673775
UPC 14 Digit GTIN
00781810673775
Dimension - Height mm
340.4 mm
Dimensions
16.8 in x 2.9 in x 13.4 in
Height
13.4 in
Length
16.8 in
Weight
10.1 lb
Width
2.9 in
Crimping Ranges
Copper: #10 sol. - 500 kcmil;Copper Flex: #8 AWG - 350 kcmil;Aluminum: #14 sol. - 350 kcmil;ACSR: #14 sol. - 4/0 AWG
Standards - RoHS Compliance Status
UI
Crimp Force Capacity
6 ton
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Package Contents
Tool, BG/D3 Crimp Jaw, (2) Batteries, Charger, Lanyard, Hard Case