HUBBELL CANADA
Image of PAT46T3SU03D3 PATRIOT® Series, T3 Technology 15-Ton Battery Crimper, C-Head, Uncovered, two 3.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Nylon Pro Bag

PATRIOT® Series, T3 Technology 15-Ton Battery Crimper, C-Head, Uncovered, two 3.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Nylon Pro Bag

Brand: Burndy

Catalog ID: PAT46T3SU03D3

PAT46T3 Tech 15T Battery Crimper, C-Head, Uncovered, 3Ah Li-Ion, DC, Nylon Pro Bag

The 15-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its C-head design and 2.00" jaw opening, can crimp a vast range from #8 AWG – 1500 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 2” jaw opening with 355° head rotation
  • Uses P Dies and U Dies with PUADP1 Adapter
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT46T3SU03D3

Container Type

Nylon Pro Bag

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

Power Source

12V-DC Charger

Series

PATRIOT® Series

Sub Brand

PATRIOT®

Tool Type

Battery Actuated Crimper, T3 Technology

Type

Crimper

UPC

621945625549

Dimensions

Dimensions

18.44 in x 3.26 in x 14.13 in

Height

14.13 in

Length

18.44 in

Weight

18.15 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Force Related

Crimp Force Capacity

15 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

12V-DC Charger

Logistics

Carton Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12