HUBBELL CANADA
Image of PC6AOR07 PC6AOR07

PC6AOR07

Brand: Hubbell Premise Wiring

Catalog ID: PC6AOR07

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Orange, 7' Length

Standard Product

General

Application

Category 6A

Catalog Number

PC6AOR07

Color

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620204512

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

100