HUBBELL CANADA
Image of PCC100 PCC100 - 1" Galvanized Steel, Parallel Conduit Clamp

PCC100 - 1" Galvanized Steel, Parallel Conduit Clamp

Brand: Killark

Catalog ID: PCC100

1" Galvanized Steel, Parallel Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.

General

Application

Catalog Number

PCC100

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

UPC

783936391175

Dimensions

Dimensions

4 in x 2 in x 0.1 in

Gross Weight with Packaging

0.62

Height

0.1 in

Hub Size

1"

Length

4 in

Weight

0.62 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

25