
Brand: Killark
Catalog ID: PCC150
Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.
Application
Catalog Number
PCC150
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Type
UPC
783936391199
Dimensions
4 in x 3 in x 0.1 in
Gross Weight with Packaging
0.86
Height
0.1 in
Hub Size
1-1/2"
Length
4 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
UL File Number
E213669
Carton Quantity
25