HUBBELL CANADA
Image of FR280ALA Pedestal, 2-Gang, Aluminum

Pedestal, 2-Gang, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FR280ALA

Fire-Rated Poke-Through Pedestal, Double

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1?4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

General

Application

Through Floor Delivery

Catalog Number

FR280ALA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

On PT27A Through Floor Fitting

Mounting Hardware

Included

Mounting Type

On PT27A or PT7XC Through Floor Fitting

Size

Standard Sized Product

Specifications

  • Cubic Inch Capacity - 39.00 in. (638.8cm3)
  • Housing - Painted aluminum
  • Pedestal Finish - Textured black or gray epoxy paint
  • Power Capacity - 19.5 in. (319.4cm3)
  • Voice/Data - 19.5 in. (319.4cm3)

Style

Pedestals

Sub Brand

Accessories

Type

Above Floor Service Fittings

UPC

783585396231

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Direct into Device

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 514A

Configuration

Knockouts

Logistics

Carton Quantity

5