
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FR680GYA
Standard Product
Application
FRPT Pedestal
Catalog Number
FR680GYA
Color
EU RoHS Indicator
No
Finish Type
Item Type
Knockouts
Material
Aluminum
Material - Mounting Hardware
On PT27A or PT7XC Through Floor Fitting
Mounting Hardware
Included
Specifications
Style
Pedestals
UPC
783585396200
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Knockouts
Carton Quantity
1