HUBBELL CANADA
Image of FRBR1 Pedestal Barrier

Pedestal Barrier

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRBR1

Fire-Rated Poke-Through Pedestal Series, Pedestal Barrier

Pedestal Barrier

Standard Product

General

Catalog Number

FRBR1

Color

EU RoHS Indicator

No

Item Type

Material

PVC

Material - Mounting Hardware

Mounts to FR80AL

Mounting Hardware

N/A

Style

Accessories

UPC

783585395616

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10