HUBBELL CANADA
Image of SS2309F1BKA Pedestal Face Plate, 1" KO, Black

Pedestal Face Plate, 1" KO, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309F1BKA

Fire-Rated Poke-Through Pedestal Face Plate, 1" KO

  • Pedestal Face Plate
  • 1" KO
  • Black

Standard Product

General

Catalog Number

SS2309F1BKA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329499

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

5